How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE: | 0.38 in |
| G: | 3.26 | LL: | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| AB: | 6.38 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | P: | 3.69 in |
| AF: | 0.38 | AJ: | 5.88 |
| I: | 6.1 in | AA: | 14 |
| BD: | 5.88 | T: | 1.875 |
| H: | 0.53 in | V: | 2.75 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Bore Code: | 30 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.9 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

