How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | I: | 6.1 in |
| AE2: | 0.63 | G: | 3.26 |
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AG: | 8.5 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 6.45 in |
| AK: | 4.5 | V: | 2.75 in |
| AF: | 0.38 | P: | 3.69 in |
| T: | 1.875 | BE: | 0.38 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

