How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LL: | 4.25 in |
| AB: | 6.38 | BE: | 0.38 in |
| D: | 4.5 | AK: | 4.5 |
| P: | 3.69 in | V: | 2.75 in |
| BF: | 0.41 | AG: | 8.5 |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.63 | BD: | 5.88 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| T: | 1.875 | AF: | 0.38 |
| LQ: | 6.45 in | AA: | 14 |
Technical Specifications
| Center Distance (in): | 4.25 | Assembly: | YF-1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 30 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 9.3 | Ratio: | 15:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

