How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.5 |
| AF: | 0.38 | LQ: | 6.45 in |
| V: | 2.75 in | AE2: | 0.63 |
| AK: | 4.5 | P: | 3.69 in |
| LL: | 4.25 in | I: | 6.1 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | H: | 0.53 in |
| AA: | 14 | AB: | 6.38 |
| T: | 1.875 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Model Code: | 42YF |
| Bore Code: | 30 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

