How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| LL: | 4.25 in | V: | 2.75 in |
| AG: | 8.5 | AA: | 14 |
| BD: | 5.88 | AB: | 6.38 |
| T: | 1.875 | AF: | 0.38 |
| AJ: | 5.88 | AE2: | 0.63 |
| H: | 0.53 in | D: | 4.5 |
| BE: | 0.38 in | G: | 3.26 |
| AK: | 4.5 | LQ: | 6.45 in |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio: | 25:1 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 30 |
| Output Diameter (in): | 1.875 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

