How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.26 |
| LL: | 4.25 in | AK: | 4.5 |
| T: | 1.875 | P: | 3.69 in |
| H: | 0.53 in | AG: | 8.5 |
| AE2: | 0.63 | I: | 6.1 in |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AA: | 14 | AF: | 0.38 |
| LQ: | 6.45 in | V: | 2.75 in |
| BE: | 0.38 in | AB: | 6.38 |
Technical Specifications
| Bore Code: | 30 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 70 | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 1.875 in |
| Input HP @ 1750 RPM: | 6.24 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

