How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.5 |
| AK: | 4.5 | P: | 3.69 in |
| AF: | 0.38 | T: | 1.875 |
| AA: | 14 | AG: | 8.5 |
| H: | 0.53 in | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 3.26 | AE2: | 0.63 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 30 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Model Code: | 42YF | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 25:1 | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

