How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 6.38 |
| D: | 4.5 | BD: | 5.88 |
| AK: | 4.5 | G: | 3.26 |
| LQ: | 6.45 in | LL: | 4.25 in |
| AE2: | 0.63 | T: | 1.875 |
| H: | 0.53 in | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
| I: | 6.1 in | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 8.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
Technical Specifications
| Bore Code: | 30 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 5.23 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

