How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | V: | 2.75 in |
| P: | 3.69 in | BE: | 0.38 in |
| D: | 4.5 | AG: | 8.5 |
| I: | 6.1 in | LQ: | 6.45 in |
| T: | 1.875 | AA: | 14 |
| H: | 0.53 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BF: | 0.41 | G: | 3.26 |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.63 | AF: | 0.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Bore Code: | 30 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.875 in |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

