How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| BE: | 0.38 in | LQ: | 6.45 in |
| BF: | 0.41 | D: | 4.5 |
| BD: | 5.88 | AE2: | 0.63 |
| AK: | 4.5 | LL: | 4.25 in |
| P: | 3.69 in | T: | 1.875 |
| AF: | 0.38 | AG: | 8.5 |
| AB: | 6.38 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.2 |
| Output RPM: | 43.8 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Bore Code: | 30 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

