How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| AB: | 6.38 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | D: | 4.5 |
| AE2: | 0.63 | AJ: | 5.88 |
| V: | 2.75 in | LL: | 4.25 in |
| BF: | 0.41 | LQ: | 6.45 in |
| G: | 3.26 | T: | 1.875 |
| BD: | 5.88 | AA: | 14 |
| P: | 3.69 in | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.2 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Bore Code: | 30 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

