How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | LQ: | 6.45 in |
| G: | 3.26 | AK: | 4.5 |
| AA: | 14 | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.63 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| T: | 1.875 | BD: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| AB: | 6.38 | V: | 2.75 in |
| AJ: | 5.88 | D: | 4.5 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Bore Code: | 30 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.875 in |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 43.8 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

