How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BD: | 5.88 |
| LL: | 4.25 in | AJ: | 5.88 |
| D: | 4.5 | G: | 3.26 |
| I: | 6.1 in | P: | 3.69 in |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AB: | 6.38 | BE: | 0.38 in |
| AE2: | 0.63 | LQ: | 6.45 in |
| V: | 2.75 in | T: | 1.875 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 30 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output RPM: | 339 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 15.5 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

