How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.26 |
| LQ: | 6.45 in | AB: | 6.38 |
| I: | 6.1 in | AJ: | 5.88 |
| LL: | 4.25 in | BF: | 0.41 |
| V: | 2.75 in | T: | 1.875 |
| D: | 4.5 | AG: | 8.5 |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 30 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

