How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | T: | 1.875 |
| H: | 0.53 in | AG: | 8.5 |
| LQ: | 6.45 in | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| P: | 3.69 in | BF: | 0.41 |
| AK: | 4.5 | I: | 6.1 in |
| AE2: | 0.63 | AA: | 14 |
| AF: | 0.38 | BD: | 5.88 |
Technical Specifications
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 30 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 35 |
| Series Code: | OE | Model Code: | 42YF |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

