How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BE: | 0.38 in |
| BF: | 0.41 | LL: | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AB: | 6.38 | AF: | 0.38 |
| BD: | 5.88 | AK: | 4.5 |
| AJ: | 5.88 | D: | 4.5 |
| I: | 6.1 in | AG: | 8.5 |
| H: | 0.53 in | AA: | 14 |
| T: | 1.875 | P: | 3.69 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Output RPM: | 35 | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 50:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 30 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

