How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | AJ: | 5.88 |
| G: | 3.26 | BD: | 5.88 |
| P: | 3.69 in | I: | 6.1 in |
| BF: | 0.41 | AE2: | 0.63 |
| AF: | 0.38 | T: | 1.875 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| AG: | 8.5 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.5 |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.875 in |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Product Type: | Right Angle | Bore Code: | 30 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

