How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| D: | 4.5 | I: | 6.1 in |
| V: | 2.75 in | AF: | 0.38 |
| BD: | 5.88 | LL: | 4.25 in |
| P: | 3.69 in | BE: | 0.38 in |
| AE2: | 0.63 | T: | 1.938 |
| BF: | 0.41 | AJ: | 5.88 |
| AK: | 4.5 | AG: | 8.5 |
| G: | 3.26 | LQ: | 6.45 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 42YF |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 12.9 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Bore Code: | 31 | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

