How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AK: | 4.5 | P: | 3.69 in |
| AE2: | 0.63 | AJ: | 5.88 |
| LQ: | 6.45 in | G: | 3.26 |
| BE: | 0.38 in | AF: | 0.38 |
| AG: | 8.5 | H: | 0.53 in |
| D: | 4.5 | AA: | 14 |
| BF: | 0.41 | LL: | 4.25 in |
| V: | 2.75 in | I: | 6.1 in |
| T: | 1.938 | AB: | 6.38 |
Technical Specifications
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 12.9 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.938 in |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Ratio: | 10:1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

