How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | D: | 4.5 |
| LQ: | 6.45 in | AJ: | 5.88 |
| AF: | 0.38 | AG: | 8.5 |
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.41 | T: | 1.938 |
| AB: | 6.38 | V: | 2.75 in |
| I: | 6.1 in | AK: | 4.5 |
| P: | 3.69 in | G: | 3.26 |
Technical Specifications
| Output RPM: | 17.5 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.2 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

