How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AB: | 6.38 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | BF: | 0.41 |
| AF: | 0.38 | G: | 3.26 |
| AJ: | 5.88 | LQ: | 6.45 in |
| P: | 3.69 in | LL: | 4.25 in |
| AE2: | 0.63 | BD: | 5.88 |
| T: | 1.938 | I: | 6.1 in |
| H: | 0.53 in | D: | 4.5 |
Technical Specifications
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 1.2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 42YF | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

