How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.75 in |
| AG: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | AE2: | 0.63 |
| AK: | 4.5 | P: | 3.69 in |
| T: | 1.938 | D: | 4.5 |
| G: | 3.26 | AF: | 0.38 |
| BE: | 0.38 in | AA: | 14 |
| BD: | 5.88 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Output RPM: | 117 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 9.3 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

