How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| LL: | 4.25 in | P: | 3.69 in |
| AG: | 8.5 | AJ: | 5.88 |
| D: | 4.5 | BF: | 0.41 |
| G: | 3.26 | H: | 0.53 in |
| AK: | 4.5 | AA: | 14 |
| AE2: | 0.63 | V: | 2.75 in |
| LQ: | 6.45 in | I: | 6.1 in |
| BE: | 0.38 in | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 42YF |
| Input Bore (C Face): | 0.875 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 7.59 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

