How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.38 |
| LL: | 4.25 in | G: | 3.26 |
| AG: | 8.5 | AK: | 4.5 |
| V: | 2.75 in | BE: | 0.38 in |
| H: | 0.53 in | AB: | 6.38 |
| D: | 4.5 | I: | 6.1 in |
| LQ: | 6.45 in | T: | 1.938 |
| BD: | 5.88 | AA: | 14 |
| AE2: | 0.63 | BF: | 0.41 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.59 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

