How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AB: | 6.38 |
| T: | 1.938 | AE2: | 0.63 |
| BD: | 5.88 | BF: | 0.41 |
| AF: | 0.38 | AA: | 14 |
| AJ: | 5.88 | LQ: | 6.45 in |
| I: | 6.1 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AK: | 4.5 | D: | 4.5 |
| BE: | 0.38 in | LL: | 4.25 in |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 31 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.24 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

