How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LQ: | 6.45 in |
| H: | 0.53 in | G: | 3.26 |
| AF: | 0.38 | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| P: | 3.69 in | T: | 1.938 |
| BE: | 0.38 in | D: | 4.5 |
| AE2: | 0.63 | AA: | 14 |
| I: | 6.1 in | AB: | 6.38 |
| AK: | 4.5 | AG: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Model Code: | 42YF | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

