How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AJ: | 5.88 |
| T: | 1.938 | AG: | 8.5 |
| P: | 3.69 in | AF: | 0.38 |
| AE2: | 0.63 | LL: | 4.25 in |
| LQ: | 6.45 in | BF: | 0.41 |
| AA: | 14 | V: | 2.75 in |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | BD: | 5.88 |
| BE: | 0.38 in | I: | 6.1 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Model Code: | 42YF |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

