How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AJ: | 5.88 |
| I: | 6.1 in | V: | 2.75 in |
| BD: | 5.88 | AB: | 6.38 |
| D: | 4.5 | P: | 3.69 in |
| BE: | 0.38 in | LL: | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| BF: | 0.41 | AF: | 0.38 |
| AA: | 14 | T: | 1.938 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | AK: | 4.5 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 15.5 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 5:1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

