How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BD: | 5.88 |
| LQ: | 6.45 in | V: | 2.75 in |
| BF: | 0.41 | AF: | 0.38 |
| AG: | 8.5 | AB: | 6.38 |
| T: | 1.938 | I: | 6.1 in |
| AJ: | 5.88 | D: | 4.5 |
| AE2: | 0.63 | AK: | 4.5 |
| P: | 3.69 in | BE: | 0.38 in |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 15.5 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output RPM: | 339 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

