How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 1.938 |
| AE2: | 0.63 | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.38 | BD: | 5.88 |
| BF: | 0.41 | D: | 4.5 |
| V: | 2.75 in | AK: | 4.5 |
| G: | 3.26 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AB: | 6.38 | AA: | 14 |
| LL: | 4.25 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Ratio Range: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output RPM: | 339 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

