How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| LL: | 4.25 in | I: | 6.1 in |
| AG: | 8.5 | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| LQ: | 6.45 in | P: | 3.69 in |
| AB: | 6.38 | AE2: | 0.63 |
| G: | 3.26 | BE: | 0.38 in |
| AF: | 0.38 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 339 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

