How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AB: | 6.38 |
| BD: | 5.88 | AG: | 8.5 |
| LQ: | 6.45 in | AE2: | 0.63 |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| BE: | 0.38 in | I: | 6.1 in |
| D: | 4.5 | H: | 0.53 in |
| V: | 2.75 in | LL: | 4.25 in |
| AA: | 14 | AK: | 4.5 |
| T: | 1.938 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Bore Code: | 31 |
| Assembly: | YF-1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

