How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 5.88 |
| T: | 1.938 | AF: | 0.38 |
| AK: | 4.5 | P: | 3.69 in |
| H: | 0.53 in | G: | 3.26 |
| BF: | 0.41 | AG: | 8.5 |
| I: | 6.1 in | BE: | 0.38 in |
| AE2: | 0.63 | V: | 2.75 in |
| LL: | 4.25 in | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AA: | 14 | BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output RPM: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

