How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 5.88 |
| LQ: | 6.45 in | BE: | 0.38 in |
| AJ: | 5.88 | H: | 0.53 in |
| AG: | 8.5 | T: | 1.938 |
| AA: | 14 | LL: | 4.25 in |
| P: | 3.69 in | AB: | 6.38 |
| AK: | 4.5 | V: | 2.75 in |
| BF: | 0.41 | AE2: | 0.63 |
| I: | 6.1 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YF-1 |
| Model Code: | 42YF | Bore Code: | 31 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

