How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BD: | 5.88 |
| D: | 4.5 | V: | 2.75 in |
| LQ: | 6.45 in | AF: | 0.38 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AB: | 6.38 |
| LL: | 4.25 in | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 14 |
| AK: | 4.5 | I: | 6.1 in |
| BF: | 0.41 | T: | 1.938 |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.7 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Model Code: | 42YF | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

