How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| AJ: | 5.88 | P: | 3.69 in |
| AE2: | 0.63 | I: | 6.1 in |
| D: | 4.5 | LL: | 4.25 in |
| H: | 0.53 in | BE: | 0.38 in |
| AF: | 0.38 | AK: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| BD: | 5.88 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| G: | 3.26 | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Bore Code: | 31 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output RPM: | 233 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

