How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.938 |
| AK: | 4.5 | AB: | 6.38 |
| AA: | 14 | D: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BE: | 0.38 in | AF: | 0.38 |
| H: | 0.53 in | LL: | 4.25 in |
| I: | 6.1 in | LQ: | 6.45 in |
| P: | 3.69 in | AE2: | 0.63 |
| G: | 3.26 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Bore Code: | 31 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.1 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

