How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 6.38 |
| I: | 6.1 in | P: | 3.69 in |
| LQ: | 6.45 in | AE2: | 0.63 |
| AF: | 0.38 | AG: | 8.5 |
| AK: | 4.5 | D: | 4.5 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 1.938 |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | AA: | 14 |
| V: | 2.75 in | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 31 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 14.1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Series Code: | OE |
| Output RPM: | 233 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 42YF | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

