How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.75 in |
| AK: | 4.5 | AF: | 0.38 |
| BE: | 0.38 in | LQ: | 6.45 in |
| I: | 6.1 in | AE2: | 0.63 |
| BF: | 0.41 | AB: | 6.38 |
| H: | 0.53 in | G: | 3.26 |
| BD: | 5.88 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| T: | 1.938 | AG: | 8.5 |
| D: | 4.5 | AA: | 14 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Bore Code: | 31 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.79 | Product Type: | Right Angle |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

