How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | BD: | 9 |
| H: | 0.53 in | AB: | 6.38 |
| V: | 2.75 in | LQ1: | 7.21 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AG: | 8.5 |
| AJ: | 7.25 | AF: | 0.38 |
| LL: | 4.25 in | BF: | 0.53 |
| AE2: | 0.63 | BE1: | 0.5 in |
| T: | 1.938 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio: | 10:1 |
| Output RPM: | 175 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 12.9 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Model Code: | 42YF |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 10:1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

