How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| AE2: | 0.63 | AJ: | 7.25 |
| T: | 1.938 | D: | 4.5 |
| AK: | 8.5 | LQ1: | 7.21 in |
| I: | 6.1 in | LL: | 4.25 in |
| BE1: | 0.5 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| P: | 3.69 in | AA: | 14 |
| BD: | 9 | AG: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Assembly: | YF-1 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.9 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

