How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 14 |
| H: | 0.53 in | BF: | 0.53 |
| T: | 1.938 | I: | 6.1 in |
| AJ: | 7.25 | AE2: | 0.63 |
| LL: | 4.25 in | G: | 3.26 |
| V: | 2.75 in | P: | 3.69 in |
| LQ1: | 7.21 in | AF: | 0.38 |
| AB: | 6.38 | AG: | 8.5 |
| D: | 4.5 | BE1: | 0.5 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 10:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

