How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AJ: | 7.25 |
| LQ1: | 7.21 in | P: | 3.69 in |
| I: | 6.1 in | BF: | 0.53 |
| AG: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | AK: | 8.5 |
| LL: | 4.25 in | BD: | 9 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| AA: | 14 | AB: | 6.38 |
| BE1: | 0.5 in | AE2: | 0.63 |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 12.9 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Bore Code: | 31 | Output RPM: | 175 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

