How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| T: | 1.938 | LQ1: | 7.21 in |
| AB: | 6.38 | P: | 3.69 in |
| AG: | 8.5 | AA: | 14 |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | LL: | 4.25 in |
| BD: | 9 | BE1: | 0.5 in |
| D: | 4.5 | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| BF: | 0.53 | AE2: | 0.63 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

