How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 7.25 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.938 | BF: | 0.53 |
| AE2: | 0.63 | P: | 3.69 in |
| D: | 4.5 | H: | 0.53 in |
| LQ1: | 7.21 in | V: | 2.75 in |
| G: | 3.26 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.2 | Gear Type: | Worm |
| Bore Code: | 31 | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

