How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | T: | 1.938 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| AG: | 8.5 | BF: | 0.53 |
| I: | 6.1 in | AF: | 0.38 |
| LL: | 4.25 in | AA: | 14 |
| LQ1: | 7.21 in | D: | 4.5 |
| G: | 3.26 | AE2: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Model Code: | 42YF | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

