How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.63 |
| G: | 3.26 | LL: | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| AA: | 14 | D: | 4.5 |
| AK: | 8.5 | BD: | 9 |
| LQ1: | 7.21 in | BF: | 0.53 |
| BE1: | 0.5 in | I: | 6.1 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 31 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Quill |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

