How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| AA: | 14 | BE1: | 0.5 in |
| AJ: | 7.25 | T: | 1.938 |
| AB: | 6.38 | D: | 4.5 |
| BF: | 0.53 | AK: | 8.5 |
| I: | 6.1 in | G: | 3.26 |
| BD: | 9 | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | AF: | 0.38 |
| V: | 2.75 in | LQ1: | 7.21 in |
Technical Specifications
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 9.3 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

