How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.26 |
| BE1: | 0.5 in | H: | 0.53 in |
| LL: | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.938 | AB: | 6.38 |
| D: | 4.5 | P: | 3.69 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
| I: | 6.1 in | V: | 2.75 in |
| BD: | 9 | LQ1: | 7.21 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

