How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 3.69 in |
| LQ1: | 7.21 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| I: | 6.1 in | AF: | 0.38 |
| G: | 3.26 | BF: | 0.53 |
| AE2: | 0.63 | LL: | 4.25 in |
| AG: | 8.5 | AA: | 14 |
| H: | 0.53 in | T: | 1.938 |
| BD: | 9 | D: | 4.5 |
| AB: | 6.38 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 7.59 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

